Company
ST Home | Application Specific for Audio| Analog Audio | Audio Subsystems | TS4982

TS4982: highly integrated complete 2 W stereo audio subsystem for notebook

The TS4982 features a stereo loudspeaker driver and a ground-referenced stereo headphone driver. An independent standby mode pin allows the TS4982 to simultaneously drive both output drivers. Operating on a single 5 V supply, the TS4982 delivers 2 W (typ.) output power into 4 ohms load at 1% THD+N.
The TS4982 features a PC beep input, three levels of 3D stereo enhancement and 4-step gain control using two digital input pins. Minimum external components make the TS4982 wellsuited for notebook and other hand-held sound equipment. It also has an internal thermal shutdown (150° C) and output short circuit protection mechanism.

 
TS4982
 
Datasheet
Format: PDF(537 kb) Last Updated: 17/06/2009 Pages: 31

Untitled Document

Key features and benefits
Output power
  2 W @ 5 V on 4 ohms load at 1 % THD
  125 mW output power on 16 ohms load at 5 V referenced to ground headset drive
Selectable 3D effect and overall output gains
  3 level gain for stereo enhancement
  9, 10.5, 12, 13.5 dB different output gain selection
  PC beep input pin
Very low consumption: 8.5 mA quiescent current
Standby current: 10 nA typ
Supply voltage: from 4.5 V to 5.5 V