Company
ST Home | Application Specific for Audio | Audio Power Amplifiers | Class D <5V | TS4962M

TS4962M
3W class D filter-free audio-power amplifier

TS4962M Product Page

The growth in battery-operated media-enabled consumer devices has exploded in the last few years. For these consumer products, high quality sound capabilities, coupled with very low power consumption is critical. Class D audio amplifiers, such as ST’s new TS4962M, offer the highest efficiency, at a competitive price and are therefore absolutely key for new mobile applications.

Main Features

The TS4962M is a Class D, 3W mono audio amplifier used for driving external speakers. It is perfect for use in mobile phones, portable DVD players, PDAs, PCs and peripherals. For these applications, sound quality must be tempered by low power consumption, as every device in the signal chain must be as power-efficient as possible to achieve a long battery life.
The TS4962M offers some serious advantages compared to class AB audio amplifiers. First among these is a very high efficiency rating of up to 90%. This translates simply into a much more powerful audio signal for the same power consumption used for an equivalent class AB circuit, or conversely, much lower power consumption for a given audio volume. Class D topology also offers a simplified, filter-free circuit design, leading to a lower total component count for a given application.
The TS4962M, like almost all of ST’s audio amplifiers for mobile applications, is available in a Flip-Chip package (and soon to be available in DFN8), which greatly reduces the board space required.

TS4962M
Typical internal circuit topology

Class D = High Efficiency

Class D audio amplifiers can offer greatly increased efficiency, as compared to Class AB amplifiers, because of their circuit topology.
Similar in scheme to a switching regulator, a Class D amplifier pulse-width-modulates the audio-input signal with a higher frequency square wave so that audio-signal information becomes the variations in pulse width of this modulated signal. The frequency of the PWM oscillator is important as it determines both the output-filter requirements and the sampling rate for the audio input. In the TS4962M the best balance between performance and component size is achieved with an oscillator frequency that is at least 10 times the maximum signal frequency (which is typically 20kHz).
The theoretical best efficiency for a traditional Class AB linear-amplifier output stage is 78%, but linear amplifiers exhibit this efficiency only at their peak output power.

TS4962M
Efficiency versus output power

On the other hand, the output stage of a Class D amplifier, because it uses a pulse-modulated signal to transport the audio signal, can be amplified with very low distortion (under 1% THD) and with theoretically limitless gain. The speakers themselves provide low-pass filtering necessary to remove the PWM frequency of the signal, leaving just a pure, amplified audio signal. This means that Class D amplifiers are not only more efficient in terms of gain per power consumption, but also eliminate the need for an additional filtering, thereby reducing total component count.