Products
ST Home | Application Specific for Automotive | Standard Functions | High-side switches

High-side switches

High-side switchesHigh-side switches, with their integrated additional features, are power switches that can switch high currents into grounded loads safely and in compliance with the harsh automotive environment.
STMicroelectronics offers a wide range of fully protected smart high-side switches based on VIPower (vertical intelligent power) technology. This proprietary technology allows integration on the same chip of complete digital and analog control and protection circuits driving a vertical structure power MOSFET.

High-side switches only require a simple TTL logic input, and incorporate a diagnostic output status to the microcontroller. They can easily drive both inductive and resistive loads.
For full protection of the application, these devices have built-in:

  • over-temperature protection
  • open-load detection for both on and off states
  • shorted-load protection
  • overvoltage and undervoltage shutdown
  • protection against loss of ground and loss of Vcc
  • low standby power dissipation

They are designed to work from -40 °C to +150 °C. ST's high-side switch product portfolio includes single, dual and quad drivers with digital or analog status and RDS(ON) values ranging from 4 mΩ to 500 mΩ. Different packages are available for this product family. They are used in many power applications in automotive body electronics like the junction box, interior lighting, and motor control.

HSD with digital status

HSD with analog status


 
High-Side Switches Product Selector