Since the 80's, ST has pioneered the market offering robust, viable and cost-effective solutions for communication over power lines.
The ST7540 and ST7538 power-line transceivers are already widely adopted worldwide for command and control applications including large scale automatic meter reading systems and home and building automation solutions. ST is now offering a new breakthrough platform to meet the needs of large-scale smart metering infrastructure deployments and future smart grid scenarios.
The new platform includes different specific SoC implementations (ST757x, ST758x, ST759x) featuring: |
|
| |
|
 |
High modularity and flexibility: multiple modulations and protocols |
 |
High integration: DSP PHY processor, protocol stack engine, Analog Front End, power-line driver, encryption and auxiliary functions in a single chip |
 |
High scalability: future proof implementations |
 |
Openness: suitable for present and future open standards or proprietary protocols integrations |
 |
Ease of use: “turn-key” implementations available compliant with major protocol specifications such as IEC61334-5-1, PRIME, SITRED and others |
|
| |
Product selector |
|
|
Key products |
| Product |
Description |
| ST7540 |
FSK power line transceiver |
| ST7538 |
FSK stripped down power line |
| |
Related information |
PRIME Alliance
STMicroelectronics is a proud partner of PRIME Alliance, born to develop of a new open, public and non-proprietary telecom solution which will support not only smart metering functionalities but also the progress towards the Smart Grid. More |
| |
| Training resources |
| Web seminar: "ST solutions for power-line communication" |
| "Communication through Power Lines: what's that?" |
| |
Product news |
Press announcement, October 05, 2009:
STMicroelectronics Technology Chosen for Electronic Power Metering in Spain |
Press announcement, December 1, 2008:
Chips from STMicroelectronics to Meter Utility Consumption in One Million Chinese Households |
Press announcement, February 10, 2006:
Home-Automation System in Prestigious Singapore Development Based on STMicroelectronics Power Line Transceiver |
Press announcement, November 3, 2004: STMicroelectronics' Kit to Power Enel's Next-Generation Electricity Meters |
| |
| Brochures and product guides |
ST7540 Power Line Transceiver (Flyer, PDF) |