Products
ST Home | Application specific for communication & connectivity | Wireless infrastructure ICs | Baseband modem SoC and DSP cores

Baseband modem SoC and DSP cores

OEMs face the challenge of providing 2.5G and 3G base stations that are compliant with the latest releases of the 3rd-generation partnership program (3GPP) standard, while offering a substantial cost reduction in the complete system. This can only be achieved through the super integration of DSP cores, MCU cores, memories, and other specific modules on a single chip (system-on-chip or SoC).

At the heart of cost-effective wireless infrastructure systems, ST's low-cost baseband modem is an integrated system-on-chip solution. It was defined in cooperation with leading wireless-infrastructure manufacturers to outperform the existing 2.5G and 3G baseband modems.
Baseband Modem SoC and DSP Cores
Multi-standard 3G (WCDMA, CDMA2000, TD-SCDMA), 2G/2.5G and WiMAX
Lowest cost per channel and highest channel density in the industry
Full software implementation (chip rate, symbol rate) of 3G nano- and pico-cell base stations
Two quad-MAC ST140 DSP cores running at 600 MHz and a standard ARM926-EJS RISC processor core running at 300 MHz, providing a total of 29000 Mops, 7500 Mips, 4800 MMacs/s
16-Mbit embedded SRAM 
 
Baseband modem SoC and DSP cores