Products
ST Home | Application Specific for Communication & Connectivity | Wireless Infrastructure ICs | RF Synthesizers | STW81101

STW81101

STW81101 - Multi-band RF frequency synthesizer with integrated VCOs
 
Datasheet
Reference Filesize Pages Last Updated
STW81101 1079 K 48 14/08/2007
 
Orderable Products
Device Status Package Purchase
STW81101AT Active VFQFPN2 5x5x1.0 28 PITCH 0.5 Yes
Features and Description
Integer-N frequency synthesizer
Dual differential integrated VCOs with automatic center frequency calibration:
  • - 3300 - 3900 MHz (Direct output)
  • - 3800 - 4400 MHz (Direct output)
  • - 1650 - 1950 MHz (Internal divider by 2)
  • - 1650 - 1950 MHz (Internal divider by 2)
  • - 1650 - 1950 MHz (Internal divider by 2)
  • - 1650 - 1950 MHz (Internal divider by 2)
Excellent integrated phase noise
Fast lock time: 150μs
Dual modulus programmable prescaler (16/17 or 19/20)
2 programmable counters to achieve a feedback division ratio from 256 to 65551 (prescaler 16/17) and from 361 to 77836 (prescaler 19/20)
Programmable reference frequency divider (10 bits)
Phase frequency comparator and charge pump
Programmable charge pump current
Digital lock detector
Dual digital bus interface: SPI and I2C bus with 3 bit programmable address (1100A2A1A0)
3.3 V power supply
Power down mode (HW and SW)
Small size exposed pad VFQFPN28 package 5x5x1.0 mm
Process: BICMOS 0.35μm SiGe
The STMicroelectronics STW81101 is an integrated RF synthesizer with voltage controlled oscillators (VCOs). Showing high performance, high integration, low power, and multi-band performances, STW81101 is a low cost one chip alternative to discrete PLL and VCOs solutions.

STW81101 includes an Integer-N frequency synthesizer and two fully integrated VCOs featuring low phase noise performance and a noise floor of -154 dBc/Hz. The combination of wide frequency range VCOs (thanks to centerfrequency calibration over 32 sub-bands) and multiple output options (direct output, divided by 2 or divided by 4) allows to cover the
825-1100 MHz, the 1650-2200 MHz and the 3300-4400 MHz bands.

The STW81101 is designed with STMicroelectronics advanced 0.35μm SiGe process.
Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
STW81101 1079 K 48 14/08/2007
 
Application Notes
Reference Filesize Pages Last Updated
AN2452 1358 K 18 14/08//2007
AN2491 155 K 32 13/08//2007