Products
ST Home | Application Specific for Communication & Connectivity | Wireless Infrastructure ICs | RF Synthesizers | STW81103

STW81103

STW81103 - Multi-band RF frequency synthesizer with integrated VCOs
 
Datasheet
Reference Filesize Pages Last Updated
STW81103 1081 K   14/08//2007
 
Orderable Products
Device Status Package Purchase
STW81103AT Evaluation VFQFPN28
STW81103ATR Preview VFQFPN28
Features and Description
Integer-N frequency synthesizer
Dual differential integrated VCOs with automatic center frequency calibration:
  • – Direct output:
    2500 - 3050 MHz
    4350 - 5000 MHz
  • – Internal divider by 2:
    1250 - 1525 MHz
    2175 - 2500 MHz
  • – Internal divider by 4:
    625 - 762.5 MHz
    1087.5 - 1250 MHz
Excellent integrated phase noise
Fast lock time: 150 µs
Dual modulus programmable prescaler (16/17 or 19/20)
2 programmable counters to achieve a feedback division ratio from 256 to 65551 (prescaler 16/17) and from 361 to 77836 (prescaler 19/20)
Programmable reference frequency divider (10 bits)
Phase frequency comparator and charge pump
Programmable charge pump current
Digital lock detector
Dual digital bus interface: SPI and I2C bus (fast mode) with 3 bit programmable address (1100A2A1A0)
3.3 V power supply
Power down mode (HW and SW)

Small size exposed pad VFQFPN28 package 5x5x1.0 mm

Process: BICMOS 0.35 µm SiGe
The STMicroelectronics STW81103 is an integrated RF synthesizer with voltage controlled oscillators (VCOs). Showing high performance, high integration, low power, and multi-band performances, STW81103 is a low cost one chip alternative to discrete PLL and VCOs solutions.
STW81103 includes an Integer-N frequency synthesizer and two fully integrated VCOs featuring low phase noise performance and a noise floor of -155 dBc/Hz. The combination of wide frequency range VCOs (thanks to centerfrequency calibration over 32 sub-bands) and multiple output options (direct output, divided by 2 or divided by 4) allows to cover the
625 MHz- 762.5 MHz, the 1087.5 MHz-1525 MHz, the 2175 MHz-3050 MHz and the 4350 MHz-5000 MHz bands.
The STW81103 is designed with STMicroelectronics advanced 0.35 µm SiGe process.
Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
STW81103 1081 K   14/08//2007
 
Application Notes
Reference Filesize Pages Last Updated
AN2452 1358 K 18 14/08//2007
AN2491 155 K 32 13/08//2007