Company
Application Specific for Computer & Peripherals | Customizable Processors for Computer and Peripherals | Customizable Application Processors | SPEAr Head600 Development Board

SPEAr® Head600 Development Board

Complete Linux SW Development Kit



Development Board

 

In detail, composed of:

Development Board composed by:
 
SPEAr Head600
FPGA Xilinx Virtex 4 LX60
8 MB Flash
128 MB DDR2@333MHz
2 USB2.0 Host ports
1 USB2.0 Device port
RJ45 Ethernet connector 10/100/1000
DB9 connector for UART
10 GPIOs
8 pins for ADC channels
3 SPI I/F
FIrDA connector
LCD expansion board connector
Debug I/F:
- 2 JTAGs
- 2 ETM I/F
Power supplier & Power cords (USA/Europe)
CD ROM
 
Development Board HW documentation
SPEAr Head600 datasheet
Linux SDK Manuals
- Getting Started
- Kernel & Drivers API
- Embedded Root File System
Linux SDK including Full Source code for Kernel drivers and Boot Loaders
Design flow tutorial
Xilinx DVD Development tools (2 months Full feature license)