SPEAr™ Net is a SoC based on
ARM720T, riches of the most common connectivity IP’s and with 8 KB of SRAM on-chip available to manage data flow between the internal AMBA Bus and the external static memory cuts.
As general purpose member of the family, it provides a SMART bridge between different interfaces and is ideal foe entry-level consumer applications, industrial control and networking products, medicals equipments and any other applications that require a proven ARM-based architecture and a full range operating temperature.
SPEAr™ Net is delivered with a full-features
starter kit, including SW libraries, reference design PCB board and detailed documentation, in order to enable a fast and easy development.