Company
Application Specific for Computer & Peripherals | Customizable Processors for Computer & Peripherals | Customizable Application Processors | SPEAr Net Starter Kit

SPEAr Net Starter Kit

To facilitate the development of SPEAr Net based projects, a Starter Kit is available, complete of documentation and hardware and software support.

SPEAr™ Net Starter Kit
Development Board
 
In detail, is composed with:
Development Board; components:
 
SPEAr Net – SPEAR-07-NC03
1 cut of 64 Mbit Flash
1 cut 128 Mbit SDRAM
connectors:
- External Memory Interface for SDRAMs / EDOs, SRAMs, ROMs, Flashes
- USB Host port
- RJ45 for Ethernet
- MII
- DB9 for RS232
- IEEE 1284
- I²C pins
- 6 GPI/O pins
- External Processor Interface
- JTAG
- 1.8 V, 3.3 V, 5 V power supply sockets

 
Power supplier:
 
European power cord
USA / Japanese power cord
 
UTP cable
 
Kit composition flyer
 
SPEAr Net datasheet
SPEAr Net SW User Guide (110KB PDF)
SPEAr Net HW User Guide (853KB PDF)
SPEAr Net device drivers (642KB ZIP)
IAR System EWARM 4.30A configuration files