Company
ST Home | Diodes | Ultrafast Rectifiers | STTH 400V

STTH 400V

New 400V Ultrafast Rectifiers in planar technology
Datasheet | Orderable Products | Features and Description | Documentation
 
Datasheet
Reference Title
STTH6004W Ultrafast high voltage rectifier
(18 Nov 2005, 82KB) Download
STTH12004TV1 Ultrafast high voltage rectifier
(18 Nov 2005, 132KB) Download
STTH20004TV1 Ultrafast high voltage rectifier
(18 Nov 2005, 140KB) Download
 
Orderable Products
Device Status RoHS Package Purchase
STTH6004W Active Converted TO247 2  
STTH12004TV1 Active Converted ISOTOP 4  
STTH20004TV1 Active Converted ISOTOP 4  
Features and Description
Optimized solution for welding applications
Lower VF to reduce conduction power losses
Lower IR to decrease EMI and thermal runaway risk
Optimized cost / performance ratio
Tj set at 175°C for STTH6004W
Excellent thermal behaviour
For the new generation of welding equipment, low forward voltage is necessary to reduce conduction power losses.
ST has introduced a new family of high current 400V diodes, from 60A up to 200A, offering optimum solutions and performance with compact packages for this new generation of equipment.
The 400V family of STTH diodes consists of planar structures realized on epitaxial layers. The epitaxial layers structure, which presents well suited drift area thickness, exhibits superior behavior for VF / trr trade-off. Thanks to this new technology, which reduces conduction power losses, ST can propose new 400V diodes with 28% VF reduction at the same trr as the old technology. For instance, for equipment with two ISOTOP 200A diodes, power losses can be reduced by 80W.
Documentation
Promotional Documents
Reference Title
SGRECT/1104
Selection Guide
(Nov 2004, 1160KB) Download
CRMLDRECT0705 Quick Reference Guide
(May 2005, 896KB) Download
BRMLDCOMP0605 Rectifiers, Protection & IPAD™ for Computer applications
(Jun 2005, 1450KB) Download
FLASDCONS/0104 Rectifiers, Protection & IPAD™ for Consumer applications
(Jan 2004, 273KB) Download