Fully Integrated Oscillator requires no external
components
CMOS Compatible Inputs
Fully Integrated Configurable LCD bias voltage generator
with:
-
Selectable multiplication factor (up
to 6X)
-
Effective sensing for High Precision
Output
-
Eight selectable temperature compensation
coefficients
Designed for chip-on-glass (COG) applications
Low Power Consumption, suitable for battery operated systems
Logic Supply Voltage range from 1.7 to 3.6V
High Voltage Generator Supply Voltage range from 1.75
to 4.2V
Display Supply Voltage range from 4.5 to 14.5V
Backward Compatibility with STE2001
The STE2002 is a low power CMOS LCD controller
driver. Designed to drive a 81 rows by 128 columns graphic display,
provides all necessary functions in a single chip, including on-chip
LCD supply and bias
voltages generators, resulting in a minimum of externals
components and in a very low power consumption.
The STE2002 features three standard interfaces
(Serial, Parallel & I2C) for ease of interfacing with the
host mcontroller