Products
ST Home | Application Specific for Displays | Display Drivers | E-paper Drivers | STV7710

STV7710

STV7710 - Vacuum Fluorescent Display (VFD) Driver
Datasheet | Orderable Products | Features and Description | Technical Documents | Related Documents | Downloads | Development Tools
 
Datasheet
Reference Filesize Pages Last Updated
STV7710 117KB

19

30/04/2004
 
Orderable Products
Device Status RoHS Package Purchase
STV7710/WAF Active N/A DICE
ST7710/TCP Active Evaluation TCP 35mm
SuperWide in 405mm Reel
STV7710 Active Ongoing BGA 144
ST7710/WP Active N/A DICE
STV7710/BMP Active N/A DICE
ST7710TR Active Ongoing BGA 144
STV7710/GY-A Evaluation Converted TCP 35mm
SuperWide in 405mm Reel
Features and Description
96 Outputs VFD Driver
90V Absolute Maximum Supply
3.3V/5V compatible logic
-40/30mA source/sink output MOS
-50/50mA source/sink output diode
1 bit data bus (40MHz)
BCD process
STV7710/WAF is a driver for vacuum fluorescent display (VFD) designed in the ST proprietary BCD high voltage technology. Using a 1 bit wide data bus, it can control 96 high current & high voltage outputs. The STV7710/WAF is supplied with a separated 70V power output supply. All command inputs are CMOS and 3.3V logic levels compatible.
Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
STV7710 117KB

19

30/04/2004