Designed for TV and monitor applications, the
STV9383 is a Class-D vertical deflection booster
assembled in a 20-pin plastic DIP package.
It operates with supplies up to ±18 V and provides
an output current up to 2.0 APP to drive the yoke.
The internal flyback generator avoids the need for
an extra power supply.