EMI Filtering & Signal Conditioning
Micro QFN Packages
The
introduction of multimedia services in 3G phones is driving the
increase in resolution of graphics displays and cameras. These higher
resolutions require high frequency data transmission that generates
EMI interference and cross talk. Thus, high-frequency interfaces
are susceptible to RFI interference.
Moreover, the highly-integrated and compact environment also brings
space constraints which is an additional key issue that must be
taken into consideration when designers develop mobile devices.
To solve these challenges, STMicroelectronics provides an advanced
family of 4, 6 and 8 line low capacitance integrated passive and
active devices. They offer higher integration and are housed in
tiny micro QFN packages for ultra low space consumption.