Company
ST Home | EMI Filtering & Signal Conditioning

EMI Filtering & Signal Conditioning

Anticipating the ever increasing needs for higher integration, ST was the first to propose the IPAD™ (Integrated Passive and Active Devices) solution to the mobile phone market.
As a pioneer, IPAD created a breakthrough by combining EMI / EMC filtering, ESD protection and multiple other functions in a single tiny chip scale package.
Today, mobile phone, computer and consumer markets continue to move towards higher integration and the delivery of more value-added solutions and that's why IPAD technology becomes increasingly important.

 
By combining different types of passive and active element on a monolithic silicon substrate, IPAD products integrate the various functions required by wireless and consumer applications, such as ESD protection diodes, EMI low pass filters, line terminations, pull-up or pull-down resistors, signal switches and RF components.
ST now offers a complete IPAD product range for mobile phone, laptop computer, personal digital and consumer applications.
Well-aimed expertise, powerful manufacturing machine, higher reliability and advanced design make ST's IPAD the most reliable choice on the market.
More added value in a smaller size. Up to 75% space saving!
Better filtering and ESD behaviour. High electrical performances guaranteed
Improved reliability, cost saving and higher productivity. Set free designers' mind
Complete integration. Fulfilling and anticipating market requirements without compromise
 
EMI Filtering & Signal Conditioning families
 
Key applications
 
Mobile
Smartphone
Media
player
Game
console
GPS
Digital camera
Laptop / UMPC
Set Top Box / DVD
Imaging
Memory
cards
Data lines
Audio
RF
Click here for more information about IPAD markets and application fields
 
Product focus
EMIF02-MIC07F3: EMI filter and ESD protection for microphone lines
BAL-2690D3U: 50/30+j25 balun transformer for 2.45 GHz ISM band
EMIF06-1005N12: 6-line EMI filter with ESD protection for parallel interface filtering, in ultra-narrow package
BAL-2593D5U: 50/50+j50 balun transformer for 2.45 GHz ISM band
EMIF02-SPK01M6: 2-line IPAD™, EMI filter and ESD protection for speaker
EMIF08-LCD04M16: 8-line EMI filter and ESD protection for displays and cameras
HDMI2C1-5DIJ: ESD protection and signal booster for HDMI 1.3 control
EMIF04-EAR02M8: 4-line IPAD™ EMI filter and ESD protection for headsets
CPL-WB-00C2: Wide band directional coupler
 
Product news
 
Product brochures and selectors
Product brochures and selectors for EMI Filtering & Signal Conditioning
 
Related Information
Application notes
Technical articles