Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-2933-54

DB-2933-54
400 W, 1.6 – 54 MHz reference design based on two SD2933

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 1.6 - 54MHz
Supply voltage: 48V
Output power: 400W typ.
Input power: 10W max.
Efficiency: 57% - 76%
IMD at 300WPEP < -26dBc

Click for larger imageThe DB-2933-54 is an RF broadband power
amplifier intended for linear or nonlinear operation over the 1.6 to 54 MHz band using 2x SD2933 gold metallized N-Channel MOS field-effect transistors. The temperature compensating biasing circuit supports class B and class AB operation.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Key Products
SD2933