Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-55003L-512

DB-55003L-512
3 W, 410 – 512 MHz evaluation board based on PD55003L-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 410 - 512 MHz
Supply voltage: 12.5 V
Output power: > 3 W
Power gain: 15.8 +/-1.2 dB
Efficiency: 50 - 57%

Click for larger imageThe DB-55003L-512 is a common source N-Channel enhancement-mode lateral field-effect RF power amplifier designed for UHF applications such as wireless data modems.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (27-November-2007, 78 KB)
Schematics Download (27-November-2007, 12 KB)
Bill of material Download (27-November-2007, 7 KB)
Key Products
PD55003L-E