Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-55008L-470

DB-55008L-470
8 W, 400 – 470 MHz evaluation board based on PD55008L-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 400 – 470 MHz
Supply voltage: 12.5 V
Output power: 8 W
Power gain: 16.7 ± 2.0 dB
Efficiency: 49 - 61%

Click for larger imageThe DB-55008L-470 is a common source N-Channel enhancement-mode lateral field-effect RF power amplifier designed for mobile VHF analog and digital radios.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (17-December-2007, 44 KB)
Schematics Download (17-December-2007, 12 KB)
Bill of material Download (17-December-2007, 7 KB)
Key Products
PD55008L-E