Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-57006-600

DB-57006-600
1 W, 300 – 600 MHz evaluation board based on PD57006-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 300 – 600 MHz
Supply voltage: 26 V
Output power: 1 W
Operation: class A
IMD3 (2 tones test): < -40 dBc @ 1 W avg

Click for larger imageThe DB-57006-600 is a common source N-Channel enhancement-mode lateral field-effect RF power amplifier designed as a linear driver for UHF repeater applications.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (17-December-2007, 43 KB)
Schematics Download (17-December-2007, 11 KB)
Bill of material Download (17-December-2007, 7 KB)
Key Products
PD57006-E