Company
ST Home | Evaluation Boards | Product Evaluation Boards for Motion Sensors (MEMS)

Product Evaluation Boards for Motion Sensors (MEMS)

ST MEMS-based acceleration sensors are all supported by their own evaluation kits that allow system designers to evaluate sensors performances and capabilities.

The kit enables the acquisition, through an analog or digital interface, of acceleration data sensed by accelerometers, with the support of a dedicated software in case of digital solution .

In detail, for the sensors with analog output, the sensing data are converted by a low-noise capacitive amplifier into an analog voltage, while for the digital sensors the signals measured by the device are read by an ST7 microcontroller mounted on the board and sent to a PC via USB link for further processing.

 
Product Evaluation Boards for Motion Sensors
MEMS 3-Axis - ±2g/±6g Digital Output Low Voltage Linear Accelerometer Evaluation Board based on LIS3LV02DQ
Order Code: STEVAL-MKI004V1
Previous sales code: EK3LV02DQ
   
MEMS 3-Axis - ±2g/±6g Digital Output Low Power Linear Accelerometer Evaluation Board based on LIS3LV02DL
Order Code: STEVAL-MKI005V1
Previous sales code: EK3LV02DL
   
MEMS 3-Axis - ±2g/±8g Digital Output Low Power Linear Accelerometer Evaluation Board based on LIS302DL
Order Code: STEVAL-MKI006V1
Previous sales code: EK302DL
   
LIS3LV02DL Adapter Board designed to be plugged into a standard DIL 20 socket
Order Code: STEVAL-MKI009V1
   
LIS302DL Adapter Board designed to be plugged into a standard DIL 24 socket
Order Code: STEVAL-MKI013V1