STMicroelectronics provides a series of single and two-stage
DMOS and LDMOS RF power transistor evaluation boards. Covering
the 1 to 1000 MHz frequency band and 1 W to 400 W power level,
they can help evaluate the features and performance of the selected
product or be implemented as a power amplifier reference design
in your final application to reduce the development time and cost.
If you would like to have a customized version of the board please
contact our technical
support .
Product Evaluation Boards and Kits for RF Power
One-stage evaluation boards- 7.2 V LDMOS
3
W, 155 – 175 MHz evaluation board based on PD54003L-E
Order code: DB-54003L-175A
5
W, 135 – 175 MHz evaluation board based on PD54003L-E
Order code: DB-54003L-175
5
W, 215 – 235 MHz evaluation board based on PD54003L-E
Order code: DB-54003L-235
5
W, 380 – 512 MHz evaluation board based on PD54003L-E
Order code: DB-54003L-512
2.5
W, 800 – 880 MHz evaluation board based on PD54003L-E
Order code: DB-54003L-880
8
W, 135 – 175 MHz evaluation board based on PD54008L-E
Order code: DB-54008L-175
7
W, 400 – 420 MHz evaluation board based on PD54008L-E
Order code: DB-54008L-406
8
W, 400 – 470 MHz evaluation board based on PD54008L-E
Order code: DB-54008L-470
7
W, 800 – 830 MHz evaluation board based on PD54008L-E
Order code: DB-54008L-830
1
W, 135 – 175 MHz evaluation board based on PD84001
Order code: DB-84001-175
1
W, 380 – 520 MHz evaluation board based on PD84001
Order code: DB-84001-520
1
W, 860 – 960 MHz evaluation board based on PD84001
Order code: DB-84001-960
2
W, 860 -960 MHz evaluation board based on PD84002
Order code: DB-84002-960
5
W, 135 – 175 MHz evaluation board based on PD84006L-E
Order code: DB-84006L-175
4
W, 740 - 950 MHz evaluation board based on PD84006L-E
Order code: DB-84006L-950
6
W, 135 – 175 MHz evaluation board based on PD84008L-E
Order code: DB-84008L-175
7
W, 780 - 870 MHz evaluation board based on PD84008L-E
Order code: DB-84008L-870
5
W, 740 -950 MHz evaluation board based on PD84008L-E
Order code: DB-84008L-950
8
W, 764 - 860 MHz evaluation board based on PD84010-E
Order code: DB-84010-860
4
W, 400 – 470 MHz evaluation board based on PD54003-E
Order code: DB-54003-470
5
W, 400 – 470 MHz evaluation board based on PD54003L-E
Order code: DB-54003L-470
1.5
W, 860 – 930 MHz evaluation board based on PD54003L-E
Order code: DB-54003L-930
One-stage evaluation boards - 13.6 V LDMOS
3
W, 410 – 512 MHz evaluation board based on PD55003L-E
Order code: DB-55003L-512
8
W, 400 – 500 MHz evaluation board based on PD55008-E
Order code: DB-55008-500
6
W, 135 – 175 MHz evaluation board based on PD55008L-E
Order code: DB-55008L-175
8
W, 400 – 470 MHz evaluation board based on PD55008L-E
Order code: DB-55008L-470
7
W, 800 – 880 MHz evaluation board based on PD55008L-E
Order code: DB-55008L-880
7
W, 860 – 960 MHz evaluation board based on PD55008L-E
Order code: DB-55008L-960
30
W, 155 – 165 MHz evaluation board based on PD55015-E
Order code: DB-55015-165
20
W, 460 – 540 MHz evaluation board based on PD55025-E
Order code: DB-55025-540
30
W, 890 – 930 MHz evaluation board based on PD55035S-E
Order code: DB-55035S-930
4 W, 860 – 960 MHz evaluation board based on PD85004
Order code: DB-85004-960
5 W, 860 – 960 MHz evaluation board based on PD85006L-E
Order code: DB-85006L-960
10 W, 340 – 520 MHz evaluation board based on PD85025-E
Order code: DB-85025-520
10 W, 470 – 698 MHz evaluation board based on PD85025-E
Order code: DB-85025-698
One-stage evaluation boards - 28 V LDMOS
One-stage evaluation boards - 50 / 100 V DMOS
Two/three stage evaluation boards