The STFPC311-LED is an evaluation board designed for a quick and easy evaluation of the STFPC311 vacuum fluorescent display controller used to drive LED (light emitting diode) displays.
The STFPC311 VFD driver and controller allows communication with the MCU through a 4-wire serial interface. It is also ideal for reducing power consumption when in standby mode.
Several functions are integrated, including watchdog timers and remote control decoding protocols such as Philips RC-5 and NEC. It also provides a muting capability to mute the audio before entering standby power-saving mode.