Company
ST Home | Evaluation Boards | Product Evaluation Boards for Home Automation | STEVAL-IAC001V1

STEVAL-IAC001V1
Alarm Platform

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IAC001V1
 
Features and Description
8 Configurable, hard-wired inputs with programmable balance control
7 Configurable, hard-wired outputs that can be associated with each input (4 SSR, 2 transistorized, and 1 relay)
Alarm-on and CU-active output indicators
16 configurable partitions for inputs/outputs
Expandable inputs and outputs with the I/O Expander modules connected to the bus
Balanced and programmable tamper line (currently not managed by firmware)
Programmable fire/smoke sensor inputs
Mains loss and low battery indicators (currently not managed by firmware)
Test mode for inputs/outputs
Timer events for inputs/outputs
Date and time stamp for up to 999 log events
Up to 8 users with programmable access code for all partition combinations
Encrypted communication bus for I/O expansion and system management
Three-level password access control
Protected bus installation and setup mode for additional security
PC interface directly connected via the communication bus with user-friendly GUI

Click for larger imageThe Central Unit for the Alarm System Evaluation Board provides a complete reference system for addressing the low to mid-range security sectors. The tool includes all the necessary hardware and software for the development of a complete alarm platform based on a bus network. In addition to a control/programming panel connected through the bus, the GUI (graphical user interface) makes it simple to set up all control parameters.

The entire system consists of four boards: the Central Unit board, Control Module board, Power Supply board and the PC interface board. There is also PC GUI software that enables the user to easily configure all Central Unit parameters and to execute certain system tests. The system can be expanded by means of input/output expansion boards, as well as a GSM board (connector available) for managing the CU using a cell phone, and other modules using radio-frequency identification (RFID), smartcard or keyboard devices connected through the bus.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 731 KB)
Bill of material Download (31-October-2007, 15 KB)

Software
DescriptionVersionDateSize (KB)
Central Unit Alarm System Setup Download 1.02007-07-0928361 
Key Products
ESDA14V2BP6 
DA108S1 
SMP100LC-8 
2STR1215 
72F321J9T3 
ST485ABDR 
LD2981ABU50TR 
LF50CDT 
VN340SP-33-E 
ST3232EBD 
BAT54J 
ESDA14V2BP6 
ST2378ETTR 
M41ST95WMX6 
Purchase
Purchase STEVAL-IAC001V1