This two-layer, cost-effective development board is based on the ST10F276Z5 Flash memory microcontroller with DSP functionalities, suitable for the development of motion control applications.
The board can be easily interconnected with different kinds of motor drivers through to a series of connectors available on board. In particular, three dedicated connectors allow the user to manage STMicroelectronics powerSPIN evaluation boards (which are integrated monolithic motor drivers) while interfacing with any board that is compatible with this ST standard connector through the MC-connector.
It is also possible to drive high loads by using an output connector compatible with VN808 and VN340 reference design boards. |