The purpose of this product evaluation board is to demonstrate the features of temperature sensors STDS75 and STLM75. The board consists of the ST72F651 microcontroller, the STLM75 and STDS75 temperature sensors, and a NAND flash.
The board functions in two operating modes: stand-alone / external power mode and USB-powered mode.
When this product evaluation board is connected to a computer through a USB cable, it will also function as a mass storage device. The default state of the board is “mass storage mode”, and can be switched to “temperature sensor mode” using the GUI (graphical user interface). |