The STEVAL-IHM010V1 evaluation board is a complete development platform for STMicroelectronics' 8-bit ST7MC microcontroller with 16-Kbyte internal Flash memory. Based on a cost-effective, flexible and open design, the board helps demonstrate the ST7MC’s capabilities and enables rapid evaluation of the microcontroller's motor-control peripherals. This evaluation board has a motor-control connector and hardware features for developing motor-control applications based on ST7MC peripherals, including the motor-control peripheral (MTC) and serial communication interface (SCI). In addition, it uses an in-circuit communication (ICC) standard interface to connect to your host PC via in-circuit debuggers/programmers such as the inDART-STX board from Softec. |