Company
ST Home | Evaluation Boards | System Evaluation Boards for Motor Control | STEVAL-IHM011V1

STEVAL-IHM011V1
IGBT power module kit – SEMITOP2 power board

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IHM011V1
 
Features and Description
34-pin dedicated motor-control connector
5-pin Hall sensor/encoder input
Tachometer sensor input
Support for 5 V or 3.3 V microcontroller
Three configurations for current detection:
– 1 shunt resistor
– 3 shunt resistors or
– 3 external ICSs (insulated current sensor)
Current amplification network
BEMF detecting network
Hardware current protection
Hardware thermal protection (on board temperature sensor)
Resistive brake network

Click for larger imageThe STEVAL-IHM011V1 evaluation board is a complete platform to evaluate STMicroelectronics’ SEMITOP2 power module devices. Based on a cost-effective, flexible and open design, this evaluation platform is compatible with the latest STMicroelectronics’ microcontroller-based solution. It includes the 10 A, 600 V STG3P2M10N60B IGBT power module (see Note).
This evaluation board has a motor-control connector and hardware features for developing motor-control applications, as well as hardware protection features such as current and thermal protection.

Note: The kit has been designed and tested to work with European mains up to 380 Vdc.

Technical Documentation
Data brief Download
Resources
Gerber Files Download (31-October-2007, 564 KB)
Schematics Download (31-October-2007, 105 KB)
Bill of material Download (20-March-2008, 17 KB)
Key Products
BAR43FILM 
STTH1L06U 
BAT54WFILM 
1.5KE36A 
STTH3L06 
1.5KE18A 
STG3P2M10N60B 
2STR2215 
STGP6NC60HD 
STF715 
TSH24ID 
TS374ID 
M74HC09RM13TR 
M74HCT7007RM13TR 
L6386ED 
VIPER12AS-E 
L7815CP 
L7805CP 
TS372ID 
LD1117S33TR 
BZW50-100B 
BZW50-120B 
Purchase
Purchase STEVAL-IHM011V1