Company
ST Home | Evaluation Boards | STEVAL-ILB001V2

STEVAL-ILB001V2
36 W - 220 Vac low-cost HF ballast using the bipolar solution for PFC

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ILB001V2
 
Features and Description
Power supply: 220 Vac
Power output: 36 W
Boost topology
Discontinuous-conduction mode

Click for larger imageThe STEVAL-ILB001V2 board is a complete reference system for a simple cost-effective PFC (power factor corrector) using bipolar transistors and is intended for low-to-medium power HF ballasts.
The proposed bipolar PFC solution targets the low-cost HF ballast market up to 80 W as it provides a simple cost-effective solution without sacrificing THD and PF levels. No additionals ICs are required for the PWM signal since the device uses just a power bipolar transistor and a closed-loop feedback that performs the duty cycle modulation and output power regulation.
The active PFC solution with bipolar transistor adopts the boost topology operating in discontinuous-conduction mode.

Technical Documentation
Application Note Download
Resources
Gerber Files Download (31-October-2007, 61 KB)
Schematics Download (31-October-2007, 43 KB)
Bill of material Download (20-March-2008, 164 KB)
Key Products
1N5818 
X0202NA 
BUL804 
STX724 
BUL3N7 
BUL3P5 
Purchase
Purchase STEVAL-ILB001V2