Company
ST Home | Evaluation Boards | STEVAL-ILL001V1

STEVAL-ILL001V1
Dimmable driver for HB Power LEDs with Viper22A (DALI connector)

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ILL001V1
 
Features and Description
Selectable input voltage range: 85 VAC - 135 VAC or 185 VAC – 265 VAC
Nominal output voltage range: 3.5V - 28V
Maximum output voltage at open load: 32 V
Output current: 350 mA
Dimming range: 0 - 90%
EMI standard: EN55015:2000

Click for larger imageThe STEVAL-ILL001V1 evaluation board introduces an innovative solution for driving high brightness 1 W LEDs (light emitting diodes), using the VIPer22A in a flyback configuration with output current control.

The power supply is capable of driving a 1 to 8 LED array in the European voltage range of 185-265 VAC without modifications. The same VIPer device can also function within the specifications in the U.S. input voltage range by using an input voltage doubler. An innovative control technique is used to adjust the duty cycle of the output current, in order to dim the luminosity of the LEDs down to 10% of the maximum value (STMicroelectronics patent pending).

The proposed driver is suitable for applications such as landscape lighting, street lighting, car parks, bollards, garden lighting, large area displays, etc.
Domestic applications such as room lighting, decorative fixtures and architectural lighting can also benefit from a dimmable light source.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 39 KB)
Schematics Download (31-October-2007, 24 KB)
Bill of material Download (31-October-2007, 52 KB)
Key Products
STTH1R06 
STTH102 
VIPER22ADIP 
TSM104 
Purchase
Purchase STEVAL-ILL001V1