Company
ST Home | Evaluation Boards | System Evaluation Boards for Lighting | STEVAL-ILL003V1

STEVAL-ILL003V1
HB LED without Diagnostic (32 Led) based on STP16CP596

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ILL003V1
 
Features and Description
32 LEDs matrix is driven by STP16CP596
LED current regulation
Adjustable brightness
Animated text implemented
Adjustable blinking speed, several blinking modes
Input voltage ranges from 5 V to 35 V
DC/DC converter for high efficiency

Click for larger imageThis evaluation board implements a cost effective solution to drive an array of high brightness LEDs, using the LED driver STP16CP596. This driver provides the same constant current for each of its output channels, thus there is no difference in brightness and color between the LEDs.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 109 KB)
Schematics Download (31-October-2007, 35 KB)
Bill of material Download (31-October-2007, 74 KB)
Key Products
STPS340U 
ST7FLITE09Y0M6 
STP16CP596M 
L78L33ACD 
L5970D 
Purchase
Purchase STEVAL-ILL003V1