Company
ST Home | Evaluation Boards | STEVAL-ILL009V3

STEVAL-ILL009V3
OSTAR Projection Module

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ILL009V3
 
Features and Description

Click for larger imageThis board should be connected through the 30-pin connector to the STEVAL-ILL009V1 control board to be able to show the light effect with the board. The OSTAR projection module, used as light source, has a maximum forward current of 700 mA. The NTC resistor is directly assembled on the OSTAR module. As the power of the module is above 10 W, the heatsink is used to keep the temperature in range. The biggest advantage of the OSTAR module is that red, green and blue LEDs are in the same package, very closely assembled and therefore the color effect is better than with three separate LEDs.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 16 KB)
Schematics Download (31-October-2007, 16 KB)
Bill of material Download (31-October-2007, 8 KB)
Key Products
Purchase
Purchase STEVAL-ILL009V3