The STEVAL-IPB001V1 demo board is a complete solution for a 2 W single-output SMPS, which is widely used as a power supply in breaker applications.
The 3-phase power supply is based on the UC3845B PWM driver and the new STC04IE170 ESBT as main switch.
However, the design method can also be applied to an SMPS suitable for 3-phase power metering applications, as it can easily be upgraded for higher output power. |