Company
ST Home | Evaluation Boards | System Evaluation Boards for Metering | STEVAL-IPC001V1

STEVAL-IPC001V1
Electronic Fiscal Cash Register

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IPC001V1
 
Features and Description
4-Mbyte Flash, 32-Mbyte NAND and 1-Mbyte SRAM on board
Two smartcard readers
STM1404 secure chip, FIPS 140-2 compliant
Ethernet 10Base-T, 3 UARTs, 1 RS-485, 1 PS/2, 1 USB full speed, 4 x I2C, 1 x SPI, 2 LCDs
Expandable connector to upgrade to up to a 64-Myte Flash or 64-Mbyte SRAM
Firmware available
Cash register demo
TCP/IP stack
PS/2 firmware driver
RFID CRX14 driver
RFID manager
Smartcard manager for reader and writer
Fidelity card demo

Click for larger imageThis is an integrated system allowing designers to evaluate a complete and ready-to-use cash register application.
It is intended for the low to medium-end POS/cash register market and consists of a hardware board, firmware and PC GUI.
At the core of the board, the STR710F2T6 microcontroller controls all tasks of the evaluation system. With the STR710F2T6, the board gives a wide scope of communication possibilities, incorporating four UARTs, one 10T-LAN, one PS/2 interface and various IC and SPI connectors.
The firmware is a modular suite and simultaneously implements a typical cash register application and provides a suitable library to develop an optimized and customized final application.
The PC GUI is a user-friendly PC application to manage both goods information and board parameters through a dedicated protocol.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 3453 KB)
Schematics Download (31-October-2007, 261 KB)
Bill of material Download (31-October-2007, 11 KB)

Software
DescriptionVersionDateSize (KB)
Cash Register Setup Download 1.0.62006-10-0350818 
Cash Register Setup Download 1.0.2 (BETA)2006-08-0355733 
Cash Register Setup Download 1.0.0 (ALPHA)2006-09-2950803 
Key Products
BAT20J 
STS8DNH3LL 
STPS2150A 
BAT54J 
STPS2L25U 
STPS8L30B 
STS10PF30L 
ST7FLITE02Y0M6 
74LVC32ATTR 
74LCX245TTR 
M41T81SM6E 
STM1404C 
L6902D 
L6910 
L5973 
LD1117ADT18TR 
STM811TW16F 
ST8024CD 
ST485ABD 
ST3232EBTR 
USBUF01W6 
74LVQ08TTR 
74LVX573TTR 
STD10PF06T4 
STR710FZ2T6 
74LCX14TTR 
M74HC08TTR 
ST2378ETTR 
M74HC4852TTR 
Purchase
Purchase STEVAL-IPC001V1