Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA002V1

STEVAL-ISA002V1
VIPer12A Single Output Reference Board 85 To 264 VAC Input, 6W Output

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA002V1
 
Features and Description
Input: 85 to 264 AC 50/60 Hz
Output: 12 V @ 0.5 A
Meets Blue Angel norms
Current mode control
Switcing frequency: 60 kHz
Over 75% efficiency
Auxiliary undervoltage lockout with hysteresis
Output short-circuit protection
Thermal shutdown protection
Meets EN55022 Class B EMI specification

Click for larger imageThis board is an offline, wide-range, single-output general-purpose power supply capable of delivering up to 6 W through a 12 Vdc output voltage. It operates at a switching frequency of 60 kHz and is set up for secondary regulation with an optocoupler.
In low load conditions, it operates in automatic burst mode, while in overvoltage conditions, it operates in hiccup mode.
The main device used in this design is the VIPer12A, which combines a dedicated current-mode offline PWM controller with a high-voltage power MOSFET on the same silicon chip.
Other output voltages can easily be achieved by changing the transformer and a few components on the board. The following configurations can be obtained:
- 5 V @ 1.2 A
- 15 V @ 0.4 A
- 24 V @ 0.25 A

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 104 KB)
Schematics Download (31-October-2007, 34 KB)
Bill of material Download (31-October-2007, 46 KB)
Key Products
BYW100-200 
TL431 
VIPER12A 
Purchase
Purchase STEVAL-ISA002V1