Company
ST Home | Evaluation Boards | STEVAL-ISA012V1

STEVAL-ISA012V1
3 Phase Power Supply with VIPer + Mosfets

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA012V1
 
Features and Description
Minimum AC input voltage = 90 VAC
Maximum AC input voltage = 450 VAC
Time of hold up capability > 50 mS
Mean input power < 6 W (in compliance with IEC62053-21)
Input connections allowed: 1-phase with neutral, 3-phase with neutral, 2-phase without neutral
VOUT1 = 5 V, IOUT1 = 10 mA
VOUT2 = 3.3 V, IOUT2 = 100 mA
Maximum precision error = 3%
Maximum ripple voltage = 50 mV
Line regulation = +/- 1%
Load regulation = +/- 1%
Output power (peak) = 550 mW

Click for larger imageThis reference design represents a cost effective solution for low power high voltage power supplies.
It has been developed to cover applications requiring an ultra-wide input voltage range (between 90 and 450 Vac), typical of three-phase applications. This requires the use of very high voltage components, which increases cost, size, weight and the overall complexity of the power supply.
The circuit includes a switching transistor connected between the input rectifier and the DC bulk capacitor (STMicroelectronics patent). The series switch limits the DC input voltage of the power converter by means of a driving circuit; thus the SMPS primary transistor can be selected as a standard part as well as a smart power primary IC.
Typical end applications for this solution can be found in the industrial market in the range below 5 W, such as three-phase and single-phase power meters, industrial bias power supplies and auxiliary SMPS for high voltage street lighting, where the input voltage can range from 90 Vac to 450 Vac and 1000 V power MOSFETs are currently used.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 36 KB)
Schematics Download (31-October-2007, 33 KB)
Bill of material Download (31-October-2007, 64 KB)
Key Products
TMBAT49 
STD3NK50Z 
VIPER12AS 
L4931ABD33 
TS2431 
Purchase
Purchase STEVAL-ISA012V1