Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA016V1

STEVAL-ISA016V1
Power Supply for STB based on L6565 (EU-220V)

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA016V1
 
Features and Description
Reduced EMI filter compliant with EN55022
E16-N89 flyback transformer core, safety compliant EN60950
Low switching losses and high efficiency
Fully protected failure mode
Reduced board size thanks to SMD/through-hole approach
Optimized output regulation
Switching and linear DC/DC post regulator
Output voltage: 1.2 V @ 1.75 A, 2.5 V @ 0.7 A, 3.3 V @ 0.5 A, 8 V @ 0.04 A, 12 V @ 0.5 A

Click for larger imageThis evaluation board is a 17 W switch-mode power supply dedicated to set-top box applications. The board accepts European input voltage (185 to 265 Vac) and delivers 6 outputs. With minor changes, the board is suitable for US input voltage (88 to 135 Vac). The power supply is based on the primary controller L6565, working in quasi resonant mode.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 79 KB)
Schematics Download (31-October-2007, 50 KB)
Bill of material Download (31-October-2007, 76 KB)
Key Products
STTH108 
SMBYW02-200 
STPS5L40 
STPS5L25B 
STPS340 
L6565 
L5973D 
LD29080DT25 
STD3NK80Z 
TS2431 
Purchase
Purchase STEVAL-ISA016V1