Reduced board size thanks to MD/through-hole approach
Optimized output regulation
Switching and linear DC/DC post regulator
Output voltage: 1.2 V @ 1.75 A, 2.5 V @ 0.7 A, 3.3 V @ 0.5 A, 8 V @ 0.04 A, 12 V @ 0.5 A
This evaluation board is a 17 W switch-mode power supply dedicated to set-top box applications. The board accepts US input voltage (88 to 135 Vac) and delivers 6 outputs. The power supply is based on the primary controller L6565, working in quasi resonant mode.