Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA025V1

STEVAL-ISA025V1
Step-Down DC-DC converter
at 3.3Vout / 30A Swt.Freq400Khz Based on L6730

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA025V1
 
Features and Description
Input voltage, Vin: 4.5 to 14 V
Output voltage: 3.3 V
Selectable switching frequency
Overvoltage protection
Thermal shut-down

Click for larger imageThis 4-layer PCB demoboard implements a step-down DC/DC converter and shows the operation of the L6730 device in a general-purpose application. The input voltage can range from 4.5 V to 14 V and the output voltage is 3.3 V. The module can deliver an output current in excess of 30 A. The switching frequency is set at 400 kHz (controller free-running FSW), but it can be increased up to 1 MHz. A 7-position dip-switch selects the UVLO threshold (5 V or 12 V bus), the OVP intervention mode and the sink-mode current capability.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 504 KB)
Schematics Download (31-October-2007, 36 KB)
Bill of material Download (31-October-2007, 35 KB)
Key Products
STS12NH3LL 
STSJ100NH3LL 
L6730 
STPS1L30M 
Purchase
Purchase STEVAL-ISA025V1