Company
ST Home | Evaluation Boards | STEVAL-MKI009V1

STEVAL-MKI009V1
LIS3LV02DL Adapter Board designed to be plugged into a standard DIL 20 socket

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-MKI009V1
 
Features and Description
Complete LIS3LV02DL pinout in standard DIL 20 socket

Click for larger imageThe STEVAL-MKI009V1 Adapter Board is is based on the LIS3LV02DL 3-axis digital output linear accelerometer and is intended to provide the user with an effective solution for fast system prototyping and device evaluation directly within the user’s application.

The STEVAL-MKI009V1 is designed to be plugged into a standard DIL 20 socket. It provides the user with the complete LIS3LV02DL pinout, and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

The pinout of the adapter is designed to be fully compatible with all other available adapter boards so that the user can easily switch from one sensor to another during evaluation without the need for board redesign.

Technical Documentation
Application Note
/User Manual
Download
Resources
Schematics Download (31-October-2007, 17 KB)
Key Products
Purchase
Purchase STEVAL-MKI009V1