|
The STEVAL-MKI013V1 is an adapter board designed to allow the evaluation of the LIS302DL, a low-power 3-axis linear accelerometer with digital output. The adapter board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.
The STEVAL-MKI0013V1 is designed to be plugged into a standard DIL 24 socket. It provides the user with the complete LIS302DL pinout, and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.
The pin out of the adapter is designed to be fully compatible with all other available adapter boards, making it possible to switch from one sensor to another easily during device evaluation without the need for board redesign.
|