Company
ST Home | Evaluation Boards | System Evaluation Boards for Communication & Connectivity | STEVAL-PCC001V1

STEVAL-PCC001V1
Full Speed USB to Serial Bridge based on ST72F65

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-PCC001V1
 
Features and Description
Communication speeds implemented (baud/s): 2400, 4800, 9600, 14400, 19200, 28800, 38400, 56000, 57600, 115200, 128000, 256000
Half-duplex communication
8-bit or 7-bit data + 1-bit parity (even/odd)

Click for larger imageThis evaluation kit demonstrates the use of the USB full-speed microcontroller ST72651 as a bridge between the USB and the RS232 interface, providing an additional serial port on computers equipped with USB.
In addition, this evaluation kit demonstrates a simple method for connecting the USB microcontroller ST72651 to the PC without need of a proprietary driver.
Several general-purpose input/output pins of the ST72651 are provided on the external connector, thus providing a way to connect additional circuitry and allow customized USB applications. The evaluation board can be reprogrammed easily with a user code through the in-circuit communication (ICC) connector.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 130 KB)
Schematics Download (31-October-2007, 28 KB)
Bill of material Download (31-October-2007, 9 KB)

Software
Description Version Date Size (KB)
USB Communication Device Class drivers for Windows 2000 and XP Download 1.0.0 2007-10-31 1
Program for function test of the evaluation board Download 1.0.0 2007-10-31 256
USB Communication Device Class drivers for Windows 98SE Download 1.0.0 2007-10-31 1
USB firmware image in S19 format Download 1.0.0 2007-10-31 5
USB firmware image source code Download 1.0.0 2007-10-31 243
Key Products
ST72F651AR6T1 
ST3222EBTR 
Purchase
Purchase STEVAL-PCC001V1