Company
ST Home | Evaluation Boards | System Evaluation Boards for Factory Automation

System Evaluation Boards for Factory Automation

The factory automation market represents one of the most dynamic and high-tech industrial segments today.
ST provides an extensive portfolio of state-of-the-art devices for factory automation systems. To support fast times to market, ST not only provides the electronic components, but also system solutions for PLC (programmable logic controllers), I/O (Ethernet I/O), drives/motion control, sensors (proximity, accelerometers, for example), and power systems.
 
System Evaluation Boards for Factory Automation
FULL USB DONGLE based on STR912
Order Code: STEVAL-IFD001V1
 
Dev. Kit ST10F276, Low cost Start Development Kit based on ST10F276, oriented to multi-axis motion control
Order Code: STEVAL-IFN001V2
   
ARMIC30, CAN Industrial Controller using STR730 Microcontroller
Order Code: STEVAL-IFN002V1
   
High Side Driver - 8 Channels based on VN808CM
Order Code: STEVAL-IFP001V1
   
High Side Driver - 8 Channels based on VN808
Order Code: STEVAL-IFP002V1
   
High Side Driver - 4 Channels based on VN340
Order Code: STEVAL-IFP003V1
   
Digital input termination PCLT2
Order Code: STEVAL-IFP004V1
   
Serial STPM Programmer/Reader
Order Code: STEVAL-IFP005V1
   
3 axis MEMS accelerometer Demo
Order Code: STEVAL-IFS001V1
   
Temperature Sensor board based on STLM75 / STDS75 and ST72F651
Order Code: STEVAL-IFS003V1
   
STR9 ZigBee® extension for ST’s SN260 network processor
Order Code: STEVAL-IFS010V1