The demand for electronic motor control is increasing rapidly
in home-appliance applications such as environment control (heating,
air-conditioning and ventilation systems) and white goods (refrigerators,
washing machines).
These applications require cost-effective solutions with no compromise
on reliability.
ST provides the most comprehensive semiconductor portfolio for such
applications, including microcontrollers, power discrete, smart-power
and dedicated ICs.
ST offers complete solutions covering most standard motor topologies,
such as universal and brushed DC motors, brushless motors (including
single-phase induction, 3-phase induction), brushless DC, stepper
and switched-reluctance motors, plus thermostat control boards. |