Capitalizing on the success of the first-generation Cartesio application processor, which made ST into one of the leading suppliers for GPS- enabled System-on-Chip ICs, the next-generation Cartesio+ offers high integration and high-performance features, while meeting the constraints of cost-sensitive applications
It is a cutting-edge System-on-Chip device that offers high-sensitivity embedded positioning capabilities and meets the power requirements of portable applications, while satisfying the most stringent automotive quality constraints.
The Cartesio+ System-on-Chip is manufactured in ST’s 55nm process technology and integrates a powerful ARM1176 processor with a GPS/Galileo positioning subsystem enhanced with indoor sensitivity, an advanced 3D graphics engine, and a large set of connectivity peripherals, including multiple SD/MMC, CAN and USB with integrated physical layers.