Products
ST Home | Application Specific for Imaging | Imaging Signal Processor | STV0984

STV0984

STV0984 - 2 Megapixel SMIA profile 2 mobile imaging processor
 
Datasheet
Reference Filesize Pages Last Updated
STV0984 61 K

5

02/12/2007
 
Orderable Products
Device Status Package Purchase
STV0984/TR Preview TFBGA 84
Features and Description
Supports 2 SMIA profile 2 compliant sensors mutually exclusive up to 2 Megapixel
(1600x1200) resolution
Enhanced video processor
2 video pipes for full frame rate concurrent viewfinder and video/still capture. Single shot (e.g. flashgun) thumbnail generation
SMIA output formats: JPEG, YUV4:2:2, YUV420, RGB888, RGB565, RGB444
4:2:0 JPEG compression with programmable quantization matrix and target file size
JPEG operations up to 30 fps
Interleaved video modes (concurrent still/video + ViewFinder)
CCP transmitter derating capabilities (by 2,3,4,5 and 6) of sensor high speed clock
Interfaces
- Sensor interface: 2x CCP2.0 serial receivers (csi class 2 receivers)
The STV0984 is a new generation, ultra low power Megapixel digital image processor
designed to fit into mobile applications. STV0984 comes with support for 2 SMIA sensor heads and programmable intelligent General Purpose IOs engine to control, through dedicated firmware, external actuators such as flashgun, white led and autofocus solution. STV0984 provides internal buffering capability along with a versatile clock manager to accommodate different data rates between input sensors and host interface.

Block Diagram
Technical Documents (PDF Files)
Data Brief
Reference Filesize Pages Last Updated
STV0984 61 K

5

02/12/2007