Products
ST Home | Logic, Signal Switches | Level Translators | Related Information

74VCXHQ163245
LCD level translator in tiny packages
for smart phone applications

74VCX163245 Product Page

74VCXHQ163245 is a new quiet Level Translator that allows very low EMI, parallel communication between the baseband processor and the colour display.

74VCXHQ163245

Display Interface IC

The latest addition to ST’s VCX product line is the Level Translator IC, 74VCXHQ163245. It is a dual supply low voltage CMOS 16-bit Bus Transceiver fabricated with sub-micron silicon gate and five-layer metal wiring C2MOS technology.
This IC is intended for two-way asynchronous communication between data buses and the direction of data transmission is determined by nDIR inputs.
The enable inputs nG can be used to disable the device so that the buses are effectively isolated.
It is designed for use as an interface between a 3.3V bus and a 2.5V or 1.8V bus in a mixed 3.3V/1.8V, 3.3V/2.5V or 2.5V/1.8V supply system.

74VCXHQ163245

 
74VCXHQ163245
logic diagram
All inputs are equipped with protection circuits against static discharge, giving them 2kV ESD immunity against transient excess voltages. All floating bus terminals during high impedance state do not need any external pull-up or pull-down resistors.
74VCXHQ163245 is characterized for operation over the commercial temperature range of -40°C to + 85°C.

Innovative µTFBGA42 Package


The 74VCXHQ163245 addresses rapidly evolving customer requirements for more circuit integration and board miniaturization with the new lead-free µTFBGA42 package (RoHS Compliant – Restriction on Hazardous Substances). The device packaging is specially designed with minimum dimensions to suit the space-constrained implementation like in mobile phones. It is packaged in an innovative lead-free µTFBGA42 package with a pitch of 500mm and dimensins of 4mm x 3.5mm. It is also available in regular TSSOP48 and TFBGA54 packages. It will be shipped in standard tape and reel form with
3000pcs per reel.


Features


High speed: tPD = 7.7ns (max) at VCCA = 2.8V; VCCB = 1.8V; Bn to An;
Low power dissipation: ICCA = ICCB = 20µA (maximum);
Power down protection on inputs and outputs;
Series resistor on A side;
Limited EMI noise: trA approx. tfB > 4ns at CL = 10pF;
Operating Voltage Range:
VCCA(OPR) = 2.3V to 3.6V;
VCCB(OPR) = 1.65V to 3.6V;
Bus Hold provided on data inputs on both sides;
ESD performance: HBM > 2000V (MIL STD 883 method 3015); MM > 200V;
Lead-free µTFBGA package.

74VCXHQ163245 Functionality


Applications include a wide variety of systems that must interface with new, lower voltage technologies and legacy designs operating at a higher voltage level.
This device provides a bi-directional interface for buses operating at mixed voltage levels in the range of 1.4V to 3.6V, giving true signal translation with very low EMI. This feature makes it suitable as a display interface to connect the baseband processor with the display controller.

74VCXHQ163245

Application block diagram

Such a device is required as the signals of the two end devices are at different voltages. 74VCXHQ163245 supports designs with the A side inputs at a higher voltage potential (3V/2.8V) than the B side (2.8V/1.4V). In this way it provides a quick and easy direct interface between the mixed voltage levels present in the same system.
For instance, in the above example it interfaces between the 1.4V baseband processor and the 2.8V display controller.
A need for this device can be found in all forms of telecommunications, portable computers, mobile phones and PDAS. In fact, these applications use mixed voltage levels extensively to maximize power savings by using 1.4V/1.8V wherever possible and 2.5V/3.3V only where necessary.
The series resistor on the higher voltage side, dampens the reflections due to impedance mismatches. This ensures reliability of the signal even when long signal traces are used. Typical ICCA and ICCB are very low (around 2µA at 25°C).
This is a very important consideration for mobile phone applications where battery life should be extended as much as possible.

74VCXHQ163245

Minimal overshoot even at high speeds

EMI is reduced by controlling the slew rates and also by using minimum-current output drivers. Thus 74VCXHQ163245 achieves high speed operation while maintaining the low CMOS power dissipation and limited rise and fall time (low EMI). This is particularly suited for display interfaces in mobile applications where the EMI at high speeds is a critical issue.