Company
ST Home | Logic, Signal Switches | Signal Switches (NEATSwitch) | NEATSwitch Analog Switches

NEATSwitch Analog Switches

Analog switches for mobile applications
When it comes to audio and data solutions for mobile products, ST SPST/SPDT analog switch product range is ideal, thanks to its low resistance, high bandwidth and low voltage. When space is at premium, take advantage of ST’s acknowledged leadership in package innovation.
Our analog switch solutions are packaged in small-sized surfaced-mount devices, suitable for space sensitive products.
Analog switches for video applications

NEATSwitch™ analog switch (video) products offer switching solutions for next generation video channel electronic devices such as LCD TV, PDP, FPD, Projection TV, HDTV, PC, DVD recorders and set-top boxes.
The high bandwidth and sufficiently low on-resistance provide low insertion losses, making the switches ideal for composite (NTSC, PAL) and component (YPbPr, RGB) high definition video applications. The range includes switches with I2C control and support for Standard Definition (SD) and High Definition (HD) input/output.

Key features include:
World’s smallest 16 pin SMD
- Quad Switch in 2.5mm x 2.5mm QFN16
- Dual Switch in 2.5mm x 1.3mm DFN10
Ron (Very low “on” resistance)
0.5 Ohm with 1.8V control pin while being powered by a Lithium Ion Battery of 4.3V.

NEATSwitch Analog Switches Product Selector
 
Brochures and Product Guides
 
Related Information