Company
ST Home | Logic, Signal Switches | Switch (NEATSwitch) | Analog Switch | Related Information

ST6G3238E
6-Bit external memory card level translator

ST6G3238E Product Page
Press Release

Smaller and more powerful SD, Mini-SD, and MMC memory cards are becoming common fixtures in daily electronics gadgets.
Low voltage CMOS level translators like the new ST6G3238E target applications which host card slots and are capable of card-detection upon card entry and write-protect features.

  ST6G3238E Level Translator

ST6G3238E Functional Description


The ST6G3238E consists of 2 ports: A and B.
Port A connects with the microprocessor while
Port B interfaces directly to the external memory card slot
Controlled via a command line (CMD) and synchronized by the clock signal (CLK), the level translator is designed to support two-way asynchronous communication of up to 3+1 bits of bi-directional data interface between a 3.3V bus and a 2.5V or 1.8V bus, in a mixed 3.3V/2.5V and 3.3V/1.8V voltage supply configuration.
Additionally, the ST6G3238E contains integrated ESD protection circuits for up to ±2kV on port A and ±15kV on port B. An integrated 40Ohm series resistor is also provided on port B for adequate EMI noise reduction. These features are essential, especially in applications with direct connection to external connectors.

ST6G3238E Characteristics and Features


The ST6G3238E key features are:
High speed: tPD = 4.4ns (max) at TA = 85°C
VCCB = 3.0V; VCCA = 2.3V
Low power dissipation: ICCA = ICCB = 20µA (max) at TA = 85°C
Balanced propagation delays: tPLH = tPHL
Power-down Input/output protection
26Ohm series resistor on a-side outputs
EMI filter on b-side
Operating voltage ranges:
- VCCA = 1.4V to VCCB
- VCCB = 1.4V to 3.6V
ESD card side (B port) protection ±8kV IEC61000-4-2 ESD, contact discharge
HBM > ±15kV (MIL STD 883 method 3015); ESD protection for a-port.

ST6G3238E Applications


The ST6G3238E is mainly for processors that require multi-voltage signal interfacing with external SD/Mini-SD/MMC standard.
Specific applications include:
Mobile devices with memory card slots
Consumer electronics with external memory card slots
Generic 6-bit level translator

ST6G3238E Level Translator
Level Translator for MMC/SD and Mini SD applications


ST6G3238E Key Benefits


Supports multiple memory standards, SD, Mini-SD, MMC, and T-Flash
Integrated ESD protection feature is provided for external applications

ST6G3238E Ordering Codes and Packages


ST6G3238ETBR (µTFBGA25 package with 0.5mm ball pitch)
ST6G3238ETTR (TSSOP20 package)