Company
ST Home | Logic, Signal Switches | Switch (NEATSwitch) | Power Switch | Related Information

ST890 - 1.2A Current limited
high side switch with thermal shutdown

ST890Product Pages:
ST890B ST890C

ST890 is a low-voltage, P-channel MOSFET power switch intended for high-side load-switching applications. This switch operates with inputs from +2.7V to +5.5V, making it ideal for both +3V and +5V systems. Internal current-limiting circuitry protects the voltage supply input against overload. Thermal-overload protection limits power dissipation and junction temperature.
ST890 limits currents up to 1.2A. The current limit through the switch is programmed by a resistor connected to the SET pin to the ground. When the output current is increased beyond the programmed current limit, or 1.2A, the current also increases through the replica switch (IOUT/1110) and through RSET.
The current-limit error amplifier compares the voltage across RSET to the internal +1.24V reference and regulates the current back to the lower programmed limit or 1.2A. This switch is not bi-directional; therefore, the input voltage must be higher than the output voltage.

Features
b 2.7V to 5.5V input range
b Programmable current limit up to 1.2A
b Low quiescent current
b Thermal shutdown
b FAULT indicator output
b 90m (typ) on-resistance (Vin=3V)
b SO-8 package

Benefits
b Price effective
b Market standard fully compliant

Applications
b Portable equipment
b PCMCIA slots
b Access bus slots
b Point of deployment slot in set-top-boxes

ST890
Current-limit switch is digitally programmable

Settings the current limit
The current limit of ST890 can be programmed with the SET pin. This pin is internally connected to both the current mirror, that divides the IOUT by 1110, and to the error amplifier that provides the difference between the reference voltage and the voltage VSET of the SET pin. The formula to calculate RSET is: RSET= VSET / ISET
RSET = VSET / 1110 . . then: RSET= 1.38 x 103 / ILIMIT

Cross Reference

ST MAXIM
ST890 MAX890L


Suffix Code
MAXIM
E = -40°C to +85°C S = SO

Application Note
For more information download the application note:
AN1441: ST890 A High Side Switch for PCMCIA and USB Applications